??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HEFA
Description
GHK - Guide shaft - oil free bushing - left end external thread right end internal thread type
Bill of material
GHKSC-D6-L25-F2-B0-P3-N3-BA0
CNSORDERNO
GHKSC-D6-L25-F2-B0-P3-N3-BA0
Code
GHKSC
D_tolerance
f8
Material_(international)
45
Material_(solar)
S45C
Surface_treatment
Hard_Lo,_coating_hardness_HV750,_coating_thickness_above_10um
Hardness
-
Df8
mm
Df8t
-0.010/-0.028 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
mm
P thread
P
PZ
mm
PQ
mm
N thread
N
NC
mm
BA
mm
Enter value for BA
mm
cm
inch
ft
R
0.3 mm
C
0.5 below mm
R
0.3 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0
Spanner_groove_processing
BB
mm
Increase_the_external_thread_retracting_groove
PT
0.0 mm
io
website
Previews
3D
Wymiar
2D
Pobierz modele CAD