??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
GHG71 Series - Enclosures
Bill of material
GHG7131101R0001
Part No.
GHG7131101R0001
Series
GHG71
Application
Empty Enclosure Hazardous Area
Size
Paint Color
Grey RAL
Configuration
Standard
Length
77 mm
Width
77 mm
Height
40 mm
Weights
0.2 kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models