??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 716 3 - empty enclosure for industrial application
Bill of material
GHG7163101R0001
Ident number
GHG7163101R0001
Level of Details
Description
empty enclosure for industrial application
Marking accd. to 2014/34/EU
-
EC-Type Examination Certificate
-
IECEx-Certificate
-
Permissible ambient temperature
-20 °C up to +40 °C
Rated voltage
up to 690 V AC / DC
Application
-
Degree of protection accd. to EN 60529
IP66/ IP67/ IP68 / IP69
No. cable glands/ thread
w/o drilling
Connecting terminals
-
Enclosure material
Aluminium die-cast
Weight
- kg
Colour
RAL 7032 pepple grey
Product description
w/o drilling
Previews
3D
Dimension
2D
Download CAD models