??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 713 2 - empty enclosure for Zone 1/21
Bill of material
GHG7132101R0001
Ident number
Level of Details
Description
empty enclosure for Zone 1/21
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex eb IIC Gb / <Ex> II 2 D Ex tb IIIC Db
EC-Type Examination Certificate
BVS 15 ATEX E 127 U
IECEx-Certificate
IECEx BVS 15.0104 U
Permissible ambient temperature
-20 °C up to +40 °C
Rated voltage
up to 690 V AC / DC
Application
Degree of protection accd. to EN 60529
IP66/ IP67/ IP68 / IP69
No. cable glands/ thread
w/o drilling
Connecting terminals
-
Enclosure material
Aluminium die-cast
Weight
- kg
Colour
Product description
w/o drilling
Previews
3D
Dimension
2D
Download CAD models