??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 712 8 - terminal enclosure for Zone 1/21
Bill of material
GHG7128101R0002
Ident number
Level of Details
Description
terminal enclosure for Zone 1/21
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex [ia/ib] (d e mb) IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80° C (T95° C) Db
EC-Type Examination Certificate
BVS 16 ATEX E 007
IECEx-Certificate
IECEx BVS 16.0007
Permissible ambient temperature
-55 °C up to +55 °C
Rated voltage
up to 690 V AC / DC
Application
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
w/o drilling
Connecting terminals
-
Enclosure material
Aluminium die-cast
Weight
- kg
Colour
Product description
w/o drilling, terminals: 1 x 2.5 mm² , screw terminals, PE-rail: 65 x 4 mm² (6 mm²)
Previews
3D
Dimension
2D
Download CAD models