??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 64 - Flameproof enclosure IIB
Bill of material
GHG6401905R0201
Article number
Level of Detail
Enclosure size
Description
Flameproof enclosure IIB
Marking accd. to 2014/34/EU
Ex II 2 G Ex d e IIB Gb / Ex II 2 D Ex tb IIC Db IP66
EC-Type Examination Certificate
PTB 08 ATEX 1042U
-
-
Permissible ambient temperature
-20 °C up to 40 °C
Rated voltage
690 V
Rated current
max. 1150 A
-
-
-
-
-
-
-
-
Degree of protection accd. to EN 60529
IP65
-
-
-
-
Enclosure material
Weight
Enclosure colour
RAL 7032 / 7022
Text for product group
Enclosure in 11 different sizes, wide variety of Ex-d actuators for pushbuttons,circuit breakers, main switches, etc.
Previews
3D
Dimension
2D
Download CAD models