??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 522 - Wall socket for industrial application, 32 A, GHG 522
Bill of material
GHG5222406R0001
Ident number
LOD
Version
Description
Wall socket for industrial application, 32 A, GHG 522
Pole Configuration
4-pole
Permissible ambient temperature
-20 °C up to 40 °C
Rated voltage
690 V AC
Rated current
32 A
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
4 x M32 polyamid thread
Connecting terminals
1 x 4 - 10 mm²
Enclosure material
glass-fibre reinforced polyester
Weight
1.0 kg
Product description
Previews
3D
Dimension
2D
Download CAD models