??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 521 mit Trennschalter - Wall socket for industrial application, 16 A with disconnector
Bill of material
GHG5214406R0001
Ident number
LOD
Version
Description
Wall socket for industrial application, 16 A with disconnector
Pole Configuration
Permissible ambient temperature
-20 °C up to 40 °C
Rated voltage
Rated current
16 A
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
1 x M25 cable gland, 1 x M25 threaded plug
Connecting terminals
2 x 1.5 – 4 mm²
Enclosure material
glass-fibre reinforced polyester
Weight
kg
Product description
Previews
3D
Dimension
2D
Download CAD models