??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 519 - Wall socket for Zone 2, 125 A, GHG 519
Bill of material
GHG5194407R0001
Ident number
NBALG
LOD
Version
Description
Wall socket for Zone 2, 125 A, GHG 519
Pole Configuration
Marking accd. to 2014/34/EU
<Ex/> II 3 G Ex nC IIC T6
EC-Type Examination Certificate
PTB 99 ATEX 1115
Permissible ambient temperature
-20 °C up to 40 °C
Rated voltage
690 V AC
Rated current
125 A
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 125 A
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
Connecting terminals
2 x 4 - 50 mm² / with cable lug 1 x 120 mm²
Enclosure material
glass-fibre reinforced polyester
Weight
kg
Enclosure colour
Black
Product description
Previews
3D
Boyut
2D
CAD modeli indir