??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 512 - Ex-Wall socket for Zone 1/21, 32 A, stainless steel AISI 316L
Bill of material
GHG5124406R1001
Ident number
NBALG
LOD
Version
Description
Ex-Wall socket for Zone 1/21, 32 A, stainless steel AISI 316L
Pole Configuration
Marking accd. to 2014/34/EU
<Ex/> II 2 G Ex ed IIC T6 / <Ex/> II 2 D Ex tD A21 IP66 T80 °C
EC-Type Examination Certificate
PTB 99 ATEX 1041
Permissible ambient temperature
-20 °C up to 40 °C
Rated voltage
690 V AC
Rated current
32 A
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 32 A
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
2 x M32 metal thread with threaded plug
Connecting terminals
2 x 4 mm² - 10 mm²
Enclosure material
stainless steel AISI 316L
Weight
2.3 kg
Enclosure colour
silver
Product description
Previews
3D
Dimension
2D
Download CAD models