??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 511 - Ex-Wandsteckdose mit FI/LS 30 mA, 32 A für Zone 1
Bill of material
GHG6190001R0014
Ident number
LOD
Version
Description
Ex-Wandsteckdose mit FI/LS 30 mA, 32 A für Zone 1
Pole Configuration
5-pol.
EC-Type Examination Certificate
PTB 99 ATEX 1044
Permissible ambient temperature
-20 °C up to 40 °C
Rated voltage
24 V / 130 V / 230 V / 400 V (AC)
Rated current
32 A
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 v / Ie 32 A
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
1 x M40 cable gland, 1 threaded plug
Connecting terminals
2 x 16 mm²
Enclosure material
Glass fiber reinforced polyester / Flanged socket: Polyamide
Weight
3.5 kg
Product description
Previews
3D
Dimension
2D
Download CAD models