??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 511 - Ex-Wall socket with RCD/MCB 30 mA 3 pol for zone 1/21
Bill of material
GHG6190001R0007
Ident number
LOD
Version
Description
Ex-Wall socket with RCD/MCB 30 mA for zone 1/21
Pole Configuration
3-pol.
T1
Ex II G Ex de IIC T4
EC-Type Examination Certificate
PTB 99 ATEX 1044
T3
IECEx BKI 06.007
Permissible ambient temperature
-20 °C up to 40 °C
Rated voltage
24 V / 130 V / 230 V / 400 V (AC)
Rated current
16 A
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 v / Ie 16 A
Degree of protection accd. to EN 60529
IP66
No. cable glands/ thread
Connecting terminals
2 x 6 mm²
Enclosure material
Glass fiber reinforced polyester / Flanged socket: Polyamide
Weight
2.4 kg
Product description
Previews
3D
Dimension
2D
Download CAD models