??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
GHF - Guide shaft - oil free bushing - external thread at both ends with wrench groove
Bill of material
GHFSC-D6-L25-F2-B0-P3-T2-S0-Q3-BA0
CNSORDERNO
GHFSC-D6-L25-F2-B0-P3-T2-S0-Q3-BA0
Code
GHFSC
D_tolerance
f8
Material_(international)
45
Material_(solar)
S45C
Surface_treatment
Hard_Lo,_coating_hardness_HV750,_coating_thickness_above_10um
Hardness
-
Df8
mm
Df8t
-0.010/-0.028 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
B
mm
S
mm
P
mm
Q
mm
ba
mm
Enter value for BA
ba
mm
cm
inch
ft
R
0.3 below mm
C
0.5 below mm
P thread machining
PZ
mm
PQ
mm
Q thread machining
QZ
mm
QQ
mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0
Spanner_groove_processing
BB
mm
Flat_working
pa
mm
pb
mm
a
mm
z
mm
Increase_the_external_thread_retracting_groove
PT
0 mm
Increase_the_external_thread_retracting_groove
QT
0 mm
io
website
Previews
3D
Dimension
2D
Download CAD models