??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
GHE - Guide shaft - oil free bushing - external thread type at both ends
Bill of material
GHESC-D6-L20-F2-B0-P3-T2-S0-Q3
CNSORDERNO
GHESC-D6-L20-F2-B0-P3-T2-S0-Q3
Code
GHESC
D_tolerance
f8
Material_(international)
45
Material_(solar)
S45C
Surface_treatment
Hard_Lo,_coating_hardness_HV750,_coating_thickness_above_10um
Hardness
-
Df8
mm
Df8t
-0.010/-0.028 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
B
mm
S
mm
P thread
p
PZ
mm
PQ
mm
Q thread
Q
QZ
mm
QQ
mm
R
0.3 below mm
C
0.5 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0
Spanner_groove_processing
ba
mm
Spanner_groove_processing
BA
mm
bb
mm
Flat_working
pa
mm
pb
mm
a
mm
z
mm
io
website
Previews
3D
Dimension
2D
Download CAD models