??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
GHC - Guide shaft - oil free bushing - left end internal thread type
Bill of material
GHCSC-D6-L15-M3
CNSORDERNO
GHCSC-D6-L15-M3
Code
GHCSC
D_tolerance
f8
Material_(international)
45
Material_(solar)
S45C
Surface_treatment
Hard_Lo,_coating_hardness_HV750,_coating_thickness_above_10um
Hardness
-
Df8
mm
Df8t
-0.010/-0.028 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
C
0.5 below mm
M thread machining
mc
mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0
Flat_working
pa
mm
pb
mm
a
mm
z
mm
Add keyway
JA
mm
I
mm
io
website
Previews
3D
Dimension
2D
Download CAD models