??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HEFA
Description
GHB - Guide shaft - oil free bushing - internal thread at both ends with wrench groove
Bill of material
GHBSC-D6-L15-M3-N3-BA0
CNSORDERNO
GHBSC-D6-L15-M3-N3-BA0
Code
GHBSC
D_tolerance
f8
Material_(international)
45
Material_(solar)
S45C
Surface_treatment
Hard_Lo,_coating_hardness_HV750,_coating_thickness_above_10um
Hardness
-
Df8
mm
Df8t
-0.010/-0.028 mm
L
mm
Inserisci valore per L
mm
cm
inch
ft
M
N
BA
mm
Inserisci valore per BA
mm
cm
inch
ft
W
5 mm
b
8 mm
C
0.5 below mm
M thread machining
mc
mm
N thread machining
nc
mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0
Spanner_groove_processing
bb
mm
Flat_working
pa
mm
pb
mm
a
mm
z
mm
io
website
Anteprime
3D
Dimensione
2D
Download modelli CAD