??
Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
WMBerg
Description
GG33S21 & GG33A21 - Sprocket Gears - 32 Pitch (.0982 Circular Pitch) - 3/16" Bore
Bill of material
GG33A21-128_(1)
Product No.
Level of Details
Inch
Description
Sprocket Gear
Catalog Name
Master Inch/Metric Catalog
Material
Pitch
32
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
0.1873 Inch
Face Width
3/16 Inch
Overall Width
13/32 Inch
Hub Diameter
3/8 Inch
Previews
3D
Dimension
2D
Download CAD models