??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
HPC
Description
GFX - Curved tooth coupling, economy range - torque range: 11.5 to 420 Nm. Simplified view
Bill of material
HPC - GFX-32-NN
Part number
B
mm
C
mm
øD
mm
E
mm
øF
mm
G
4 mm
M
mm
Nominal torque
Nm
Max torque
Nm
Max speed
t/min
Weight
kg
Moment of inertion
kg. cm2
Misalignment angular
±2 °
Misalignment radial
mm
Misalignment axial
±1 mm
Bore possible Ød (h7) Min
mm
Bore possible Ød (h7) Max
mm
Informations
Information
INFO
View
Simplified view
Previews
3D
Dimension
2D
Download CAD models