??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GFL 391-m
Bill of material
07239101
MD01
VAR__MANUID_
07239101
Short Description
GFL 391-m
Long Description
Flange "metric" equipped, 2 x flange connectors (GFV), equipped with 27 x DMS M20<br /><strong>Dimensions: </strong>275 x 15 x 119 mm
International product number
4013902591299
Product number of the Manufacturer
07239101
Manufacturer Name
Spelsberg
Manufacturer Type Description
GFL 391-m
EFSE0006
-
EF000008
320
EF000010
EV003719
EF000040
179
EF000125
3
EF000139
EV006034
EF001039
true
EF001139
EV000164
EF001758
EV003712
EF002169
EV000139
EF005466
-
EF005554
0
EF011959
-
EF012565
20
Minimum Order Quantity
1
WEIGHT
0.240
LENGTH
15
WIDTH
275
DEPTH
119
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models