??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GFL 381-m
Bill of material
07238401
MD01
VAR__MANUID_
07238401
Short Description
GFL 381-m
Long Description
Flange with metric knockouts, 2 x flange connectors (GFV), Pre-stamped for cable insertion: 3x M63/M50/M40<br /><strong>Dimensions: </strong>275 x 119 x 15 mm
International product number
4013902997282
Product number of the Manufacturer
07238401
Manufacturer Name
Spelsberg
Manufacturer Type Description
GFL 381-m
EFSE0006
-
EF000008
320
EF000010
EV000154
EF000040
179
EF000125
3
EF000139
EV006034
EF001039
true
EF001139
EV000164
EF001758
EV003712
EF002169
EV000139
EF005466
-
EF005554
0
EF011959
EV014035
EF012565
40
Minimum Order Quantity
1
WEIGHT
0.170
LENGTH
119
WIDTH
275
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
BE
MD04
MD04
Previews
3D
2D
Download CAD models