??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GFG041- - LINE
Bill of material
GFG041-LINE(TYPE=Type-1 PIN=5 L=15 AWG=22 COLOR= Black)
Order code
GFG041-LINE(TYPE=Type-1 PIN=5 L=15 AWG=22 COLOR= Black)
Type
No.of Pins per Row
Dimension:L
mm
Enter value for L
Dimension:L
mm
cm
inch
ft
AWG
Color
Previews
3D
2D
Download CAD models