??
Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
WISKA
Description
GFD - SPRINT GFD, split, for assembled cables
Bill of material
WISKA GFD 25/02/060 10109788
WISKA Order-No.
WISKA Type
RAL Colour
RAL 9005
BxL
Quantity of cable
Cable diameter
mm
material
TPE
Using for cable gland
Protection class to EN 60 529
IP66
Remarks 1
Temperature range
-40°C to 100°C
Packing unit
25 VPE
Website
HTML
Weight
kg
Previews
3D
Dimension
2D
Download CAD models