??
Catalog navigation
CAD model selection
Selectable products: 90
HELP_VARIABLE
Company
WMBerg
Description
GF32 - Drive Belt Gears - 32 Pitch (.0982 Circular Pitch) - 3/8" & 11/16" Bore - 20° Pressure Angle
Bill of material
GF32A5-120_(1)
Product No.
Level of Details
Inch
Description
Drive Belt Gear
Catalog Name
Master Inch/Metric Catalog
Material
Pitch
32
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Face Width
3/16 Inch
Overall Length
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models