??
Catalog navigation
CAD model selection
Selectable products: 88
HELP_VARIABLE
Company
WMBerg
Description
GF31 - E-Z-Entry Belt Pulleys - 1/10" Pitch (.1000 Circular Pitch) - 1/4" & 5/16" Bore
Bill of material
GF31A5-112_(1)
Product No.
Level of Details
Inch
Description
E-Z-Entry Belt Pulley
Catalog Name
Master Inch/Metric Catalog
Material
Circular Pitch
1/10 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Face Width
3/16 Inch
Overall Length
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models