您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
ABB - 1SFL647731R5122 + GF1325-20-22-51 Contactor
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/block_contactors/gf1325.prj},{NB=abb_1SFL647731R5122_GF1325-20-22-51 Contactor},{PN=1SFL647731R5122},{X=2},{CTN=8536490099},{EXTTYPE=GF1325-20-22-51},{INVDES=GF1325-20-22-51 Contactor},{DES=2-pole contactor with two aux blocks},{LCP=Active},{DESCSHORT=GF1325-20-22-51 24-60V 50/60Hz/DC Contactor},{DESCLONG=A 2-phase Contactor suitable for PV solar power applications up to max 1500V DC. Operated with wide voltage range 24-60V DC/AC 50/60Hz},{INTNO=7320500540947},{MANUID=1SFL647731R5122},{MANUNAME=ABB},{EF003978=24 - 60},{EF003979=24 - 60},{EF003980=24 - 60},{EF008242=AC/DC},{EF001126=false},{EF001376=2},{EF001377=2},{EF006819=Connection rail},{EF001375=0},{EF001374=2},{WEBLINK=Link to product detail page}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
GF1325 - 2-pole contactor with two aux blocks
Bill of material
ABB - 1SFL647731R5122 + GF1325-20-22-51 Contactor
Product ID
1SFL647731R5122
1SFL647731R5122
Extended Product Type
GF1325-20-22-51
GF1325-20-22-51
Invoice Description
GF1325-20-22-51 Contactor
GF1325-20-22-51 Contactor
Description
2-pole contactor with two aux blocks
Long Description
A 2-phase Contactor suitable for PV solar power applications up to max 1500V DC. Operated with wide voltage range 24-60V DC/AC 50/60Hz
A 2-phase Contactor suitable for PV solar power applications up to max 1500V DC. Operated with wide voltage range 24-60V DC/AC 50/60Hz
International product number
7320500540947
7320500540947
Product number of the Manufacturer
1SFL647731R5122
1SFL647731R5122
Rated control supply voltage Us at AC 50HZ
24 - 60
24 - 60
V
Rated control supply voltage Us at AC 60HZ
24 - 60
24 - 60
V
Rated control supply voltage Us at DC
24 - 60
24 - 60
V
Voltage type for actuating
AC/DC
Modular version
false
Number of auxiliary contacts as normally open contact
2
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Connection rail
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
2
Customs tariff number
8536490099
Deeplink product page
Link to product detail page
Type
GF1325-20-22
Previews
3D
2D
下載CAD模型
生成CAD模型