??
Catalog navigation
CAD Model seçimi
Prodotti disponibili: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
GF1050 - 2-pole contactor with two aux blocks
Bill of material
ABB - 1SFL637731R5122 + GF1050-20-22-51 Contactor
Product ID
Extended Product Type
Invoice Description
Description
2-pole contactor with two aux blocks
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
AC/DC
Modular version
false
Number of auxiliary contacts as normally open contact
2
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Connection rail
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
2
Customs tariff number
8536490099
Deeplink product page
Link to product detail page
Type
GF1050-20-22
Anteprime
3D
2D
Download modelli CAD