??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
CKD
Description
GEXA - manifold
Bill of material
GEXA-C10C8-2-02C-1
Model no.
GEXA
Port size C
Port size A
Station number
Body/sealant combination
Coil options
Voltage
A
10 mm
B
38 mm
C
mm
D
mm
Product Info
Product Info
Previews
3D
Dimenze
2D
Stáhnout CAD model