??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
GET - Cable Grommet IP67
Bill of material
100228B_GET 14-20
Art.No.
Description
Cutout
IP Protection
IP67
Material of the Membrane
Material temperature range
°C
Properties
Properties
RoHS
N. of cable lead-throughs
1
Suited for cables with connector
Cable diameter (min.)
mm
Cable diameter (max.)
mm
Cable diameter
mm
Mounting type
Snap-in
Diameter
mm
Length
mm
Height
mm
Wall thickness 1
1.3 - 5 mm
Weight
g
Packaging unit weight
kg
Packaging Unit
Delivery Unit
Delivery time
on request
Customs Tariff Number
40169997
Previews
3D
Dimension
2D
Download CAD models