??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS TGS NS35/15 4050-2
Bill of material
72007301
MD01
VAR__MANUID_
72007301
Short Description
GEOS TGS NS35/15 4050-2
Long Description
Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws for floor mounting. Optional assembly with mounting brackets at different heights possible, no contact protection, 2-row, 21 modules, standard rails 35 x 15 mm, for mounting in GEOS-L 4050 and GEOS-S 5040<br /><strong>Dimensions: </strong>450 x 366 x 35 mm
International product number
4013902640355
Product number of the Manufacturer
72007301
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS TGS NS35/15 4050-2
EF000010
EV005272
EF000040
35
EF000139
EV000283
EF000386
1.5
EF001438
366
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.7783
LENGTH
366
WIDTH
450
DEPTH
35
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models