??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S TW 40-22
Bill of material
72203501
MD01
VAR__MANUID_
72203501
Short Description
GEOS-S TW 40-22
Long Description
Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure, for GEOS-S 3040-22, GEOS-S 4030-22, GEOS-S 4050-22, GEOS-S 5040-22<br /><strong>Dimensions: </strong>154 x 370 x 2,5 mm
International product number
4013902644186
Product number of the Manufacturer
72203501
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-S TW 40-22
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.280
LENGTH
370
WIDTH
154
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models