??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S TFS
Bill of material
72207001
MD01
VAR__MANUID_
72207001
Short Description
GEOS-S TFS
Long Description
Door stop for fixing the open cabinet door in two possible positions, for GEOS-S cabinets<br /><strong>Dimensions: </strong>120 x 170 x 10 mm
International product number
4013902644988
Product number of the Manufacturer
72207001
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-S TFS
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.0039
LENGTH
170
WIDTH
120
DEPTH
10
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models