??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S IT 3040
Bill of material
72200401
MD01
VAR__MANUID_
72200401
Short Description
GEOS-S IT 3040
Long Description
Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and rotary twist lock with key, 3mm double bit, for individual use, e.g. for installation of displays, command and signalling devices, material thickness: 4 mm, for GEOS-S 3040<br /><strong>Dimensions: </strong>228,5 x 330,5 x 4 mm
International product number
4013902644858
Product number of the Manufacturer
72200401
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-S IT 3040
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.554
LENGTH
330.500
WIDTH
228.500
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models