??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S EPR-t 3040/4030
Bill of material
72210401
MD01
VAR__MANUID_
72210401
Short Description
GEOS-S EPR-t 3040/4030
Long Description
Installation board made of clear transparent polycarbonate for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. to protect fixtures located in the cabinet while at the same time ensuring visibility, material thickness: 4 mm, for GEOS-S 3040-18 to 22 and GEOS-S 4030-18 to 22<br /><strong>Dimensions: </strong>231 x 331 x 4 mm
International product number
4013902644544
Product number of the Manufacturer
72210401
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-S EPR-t 3040/4030
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.383
LENGTH
331
WIDTH
231
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models