??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S DRS-VK/8
Bill of material
72205201
MD01
VAR__MANUID_
72205201
Short Description
GEOS-S DRS-VK/8
Long Description
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces, Square 8 mm<br /><strong>Dimensions: </strong>214 x 111 x 20 mm
International product number
4013902635641
Product number of the Manufacturer
72205201
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-S DRS-VK/8
EF001163
false
EF001164
false
EF001165
EV009706
EF004462
EV005668
EF009216
false
Minimum Order Quantity
1
WEIGHT
0.0615
LENGTH
111
WIDTH
214
DEPTH
20
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models