??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S BSM 4050-15/MIT
Bill of material
72209201
MD01
VAR__MANUID_
72209201
Short Description
GEOS-S BSM 4050-15/MIT
Long Description
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic similar to RAL 7035, for GEOS-S 4050-22, 15 TE, single-row, mounting in middle<br /><strong>Dimensions: </strong>333 x 432 x 12 mm
International product number
4013902645169
Product number of the Manufacturer
72209201
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-S BSM 4050-15/MIT
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.156
LENGTH
432
WIDTH
333
DEPTH
12
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models