??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
GEOS-S BSM 3030
Bill of material
72208401
MD01
VAR__MANUID_
72208401
Short Description
GEOS-S BSM 3030
Long Description
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic similar to RAL 7035, for GEOS-S 3030-18 to 22, smooth, without breakthroughs<br /><strong>Dimensions: </strong>233 x 233 x 12 mm
International product number
4013902645046
Product number of the Manufacturer
72208401
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-S BSM 3030
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.202
LENGTH
233
WIDTH
233
DEPTH
12
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models