??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS NS35-200
Bill of material
72008101
MD01
VAR__MANUID_
72008101
Short Description
GEOS NS35-200
Long Description
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on GEOS mounting holder MHU, for GEOS-L/S 3030, GEOS-L/S 3040, length 200 mm, height 7.5 mm<br /><strong>Dimensions: </strong>35 x 200 x 7,5 mm
International product number
4013902646722
Product number of the Manufacturer
72008101
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS NS35-200
EF000010
EV005273
EF000040
7.5
EF000139
EV000283
EF000386
1
EF001438
200
EF001457
EV001607
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.077
LENGTH
200
WIDTH
35
DEPTH
7.5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models