??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS NS35/15-327
Bill of material
72003901
MD01
VAR__MANUID_
72003901
Short Description
GEOS NS35/15-327
Long Description
Standard rail in accordance to DIN EN 60715, width 35 mm at heights 7.5 and 15 mm, incl. fastening screws, for floor-mounting, GEOS 4050 (middle position), mounting using mounting holder in different heights not possible, Length 327 mm, Height 15 mm<br /><strong>Dimensions: </strong>35 x 327 x 15 mm
International product number
4013902640317
Product number of the Manufacturer
72003901
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS NS35/15-327
EF000010
EV005272
EF000040
15
EF000139
EV000283
EF000386
1.5
EF001438
327
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.224
LENGTH
327
WIDTH
35
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models