??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS NS35/15-250
Bill of material
72003601
MD01
VAR__MANUID_
72003601
Short Description
GEOS NS35/15-250
Long Description
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing screws, for floor mounting, optional assembly by means of assembly brackets at different heights possible, for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height 15 mm<br /><strong>Dimensions: </strong>35 x 250 x 15 mm
International product number
4013902640225
Product number of the Manufacturer
72003601
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS NS35/15-250
EF000010
EV005272
EF000040
15
EF000139
EV000283
EF000386
1.5
EF001438
250
EF001457
EV005294
EF002169
EV000179
EF002677
165
Minimum Order Quantity
1
WEIGHT
0.177
LENGTH
250
WIDTH
35
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models