??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MSS-50
Bill of material
72005201
MD01
VAR__MANUID_
72005201
Short Description
GEOS MSS-50
Long Description
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces, mounting on the 500mm enclosure side<br /><strong>Dimensions: </strong>35 x 500 x 40,5 mm
International product number
4013902625635
Product number of the Manufacturer
72005201
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS MSS-50
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
1.2
LENGTH
500
WIDTH
35
DEPTH
40.5
CUSTOMS_TARIFF_NUMBER1
73269098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models