??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-L TW 50-22
Bill of material
72103601
MD01
VAR__MANUID_
72103601
Short Description
GEOS-L TW 50-22
Long Description
Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the enclosure, for GEOS-L 4050-22<br /><strong>Dimensions: </strong>470 x 156 x 2,5 mm
International product number
4013902614615
Product number of the Manufacturer
72103601
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-L TW 50-22
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.381
LENGTH
156
WIDTH
470
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models