??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-L EP-3040
Bill of material
72101401
MD01
VAR__MANUID_
72101401
Short Description
GEOS-L EP-3040
Long Description
Installation board made of insulating material for empty enclosure, incl. fixing screws, for individual use, e.g. for installation of command and signalling devices, material thickness: 4 mm, for GEOS-L 3040-18 to 22<br /><strong>Dimensions: </strong>276 x 376 x 4 mm
International product number
4013902614431
Product number of the Manufacturer
72101401
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-L EP-3040
EF000215
EV008943
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.63
LENGTH
376
WIDTH
276
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models