??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS DP-4050
Bill of material
72013201
MD01
VAR__MANUID_
72013201
Short Description
GEOS DP-4050
Long Description
Design plate made of V2A stainless steel, 1 piece, for covering the rear side of GEOS 4050 enclosure when using the GEOS MSS mast clamp set<br /><strong>Dimensions: </strong>494 x 394 x 3 mm
International product number
4013902625550
Product number of the Manufacturer
72013201
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS DP-4050
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
3.1569
LENGTH
394
WIDTH
494
DEPTH
3
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models