??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
GEOS ABL-40
Bill of material
72002101
MD01
VAR__MANUID_
72002101
Short Description
GEOS ABL-40
Long Description
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs., Wall distance 40 mm<br /><strong>Dimensions: </strong>20 x 95 x 40 mm
International product number
4013902614226
Product number of the Manufacturer
72002101
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS ABL-40
EF000215
EV001212
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.0915
LENGTH
95
WIDTH
20
DEPTH
40
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models