??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
General Oil Resistant - Stainless Steel 316
Bill of material
EXSB0510
Cat. No.
Part No.
Temp. Rating
Static: -25°C to +105°C, Flexing: -5°C to +105°C
Flame Propogation
Flame dies in less than 30 seconds after ignition source is removed
Special Characteristics
Flame retardant PVC Covering
Approvals
IEC 61386
Material
Stainless Steel 316
Color
Black
Size
mm
Min. Bore
mm
Outside Diameter
mm
Length
m
Static Bend Radius
mm
Weight
kg/100m
Note
3D Model is just a Segment of the Actual Model
Previews
3D
Dimension
2D
Download CAD models