??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Gender changer M/F 9 pole
Bill of material
HARTING 09670090605
Product number of the Manufacturer
09670090605
Preview
Short Description
Gender changer, Rated current: ‌6.5 A, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Blue, Contacts: 9, Copper alloy
Long Description
Gender changer, Rated current: ‌6.5 A, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Blue, Contacts: 9, Copper alloy
Manufacturer Type Description
Gender changer M/F 9 pole
Alternative product number
09 67 009 0605
Manufacturer Name
HARTING
Delivery Time
35
Brand
D-Sub
Pole number
9
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85366990
Country of origin
SE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part