??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Gender changer M/F 15 pole
Bill of material
HARTING 09670150605
Product number of the Manufacturer
09670150605
Preview
Short Description
Gender changer, Rated current: ‌6.5 A, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Blue, Contacts: 15, Copper alloy
Long Description
Gender changer, Rated current: ‌6.5 A, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Blue, Contacts: 15, Copper alloy
Manufacturer Type Description
Gender changer M/F 15 pole
Alternative product number
09 67 015 0605
Manufacturer Name
HARTING
Delivery Time
35
Brand
D-Sub
Pole number
15
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85366990
Country of origin
SE
Deeplink
Deeplink
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част