??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
Joint JOI R - Joint JOI R
Bill of material
116576
Type
LOD Level
Suitable for
Drehwinkel
°
a
62.5 mm
b
50 mm
d
10.5 mm
l
126 mm
Gewicht
0.33 kg
Verp.
50 Stück
Artikel Nr.
kg
Previews
3D
2D
Download CAD models