??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GELB - Antivibration Gel Bushings
Bill of material
GELB1101
Part No.
GELB1101
Type Selection
GELB
Material of Body
Silicone
Material of Collar
304 Stainless Steel Equivalent
Accessories
Washers, Low Head Bolts, Hexagon Nut
Material of Accessories
304 Stainless Steel Equivalent
Nominal
D1
11 mm
D2
7 mm
d1
4 mm
d2
3 mm
H1
3 mm
H2
3.5 mm
L
6 mm
t
0.5 mm
Working Load
0.49~1.77 {0.05~0.18} N {kgf}
Spring Constant +/-20 percent
10.59 {1.08} N/mm{kgf/mm}
Hardness of Asker C
-
Hardness of Penetration
80
Frequency in Use
When 0.05kg 90~, When 0.18kg 60~ Hz
Outer Dia. of Washer
12 mm
Attached Bolt Size
M3x12
Main Body Color
Milky White
Previews
3D
Dimension
2D
Download CAD models