您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: GEKA by KARASTO
Created: 09.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GEKA by KARASTO
02.5111-GEKA® plus threaded parts EK with female thread-G3/4
GEKA by KARASTO
Quick couplings
Quick couplings
GEKA® plus quick couplings EK for drinking water made of stainless steel
Powered by
CAD模型選擇
{geka/quick_couplings/quick_couplings/plus_quick_sk/hose_pieces_innen_sk.prj},{NB=02.5111},{INFO1=KARASTO Armaturenfabrik Oehler GmbH},{INFO2=GEKA plus threaded parts SK with female thread},{IG=G3/4},{PMAX=40},{MAT=Stainless steal},{MX=0.089},{ZT=73072910},{VE1=10},{VE2=160},{HX=32.000},{WX=14.0},{ARTNR=02.5111},{V=2},{NDM=17.6},{TX=8.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
GEKA by KARASTO
Description
GEKA® plus threaded parts EK with female thread
Bill of material
02.5111-GEKA® plus threaded parts EK with female thread-G3/4
Company
KARASTO Armaturenfabrik Oehler GmbH
Description
GEKA® plus threaded parts EK with female thread
Bill of material
02.5111-GEKA® plus threaded parts EK with female thread-G3/4
02.5111-GEKA® plus threaded parts EK with female thread-G3/4
Internal thread
G3/4
G3/4
Maximum operating pressure
40
bar
Material
Stainless steel
Weight
89
89
g
Customs tariff number
73072910
Pieces per packaging unit
10
Stck
Outer box pieces
160
160
Stck
Article number
02.5111
02.5111
Previews
3D
2D
下載CAD模型
生成CAD模型